Qualified M22759 Wire and Other Wire Harness Assembly Cable Components — All Available in Short Runs with No Length or Dollar Minimums
Mil-Spec Wire and Cable for Harness Applications
Series 96
High performance wire and cable used in commercial and military aerospace and similar ground, sea and air applications is governed by the M22759 Mil-Spec and/or controlling commercial specifications for multi-conductor shielded cabling, Quadrax, Coaxial, or protocol-specific (Ethernet, USB, Firewire and eSATA) solutions.
Glenair is unique in the interconnect industry in that we design and manufacture every key component part used in today's most high-performance interconnect harnesses and assemblies. From discrete contacts to connectors, backshells, EMI/RFI shielding, and jacketing, to high-performance wire and cable.
Our line of mil-grade and protocol specific wire and cable includes Mil-Spec and commercial variants of commonly specified M22759 type multi-conductor shielded cabling, as well as a full range of fiber optic, and special-purpose power cables. Best of all, Glenair high-performance wire and cable is offered in short runs with no length or dollar minimums. Fast turnaround — up to and including stock — is our model.
MIL-STAR Wire and Cable Value
Our Unique MIL-STAR Wire and Cable Value Proposition: Highest-Performance Materials and Quality with no MOQ and Ultra-High Availability — From Same-Day Stock to Maximum Six Weeks Scheduled Delivery.
Reference
Instruction Sheet
Applications
- Spacewire: The Space Industry Data Transmission Standard
- Super-Twin™ Lightweight Composite Modular Connectors / Series 20
- Series 79 Micro-Crimp: The high-performance rectangular with advanced EMC and electrical performance
Slideshow Presentation
Related Catalogs
- Integrated Systems – Turnkey, Precision-Machined Structural Components / Enclosures plus Glenair-Built Interconnect Cabling
- Duralectric™ Jacketing Material
- TurboFlex® Flexible Power Distribution Cables
Test Reports and Technical Information
High-Performance Wire and Cable
Qualified M22759 Wire and Other Wire Harness Assembly Cable Components
Series 96
M22759/GS22759, Single-Ended Data Transmission WireQualified and Glenair Commercial-Equivalent Airframe Non-Impedance Matched Data Transmission Cable SAE AS22759 Type |
|
Lightweight Quadrax Cable for Aerospace ApplicationsHigh-Speed Transmission Solutions for 10/100/1000BASE-T Ethernet Applications 100 ohm Matched-Impedance Cable |
|
High-Performance Coaxial Cable50 and 75 ohm Coaxial cable for Use in Radio Frequency and Microwave Applications Mil-C-17 QPL and Commercial Series 962 |
|
TurboFlex® Flexible Power Distribution CablesTurboFlex® flexible power distribution cables are fabricated from highly flexible conductors and high-performance insulation to produce cables ideally suited for applications where flexibility, durability, and weight reduction. Series 96 |
|
SGEMP-Resistant WireRadiation-protected — no air gaps — Duralectric "low-Z" filler material — ArmorLite shielded Single-conductor, twisted pair, 3-conductor twisted pair, 4-conductor twisted pai |
|
Optical Fiber CableSinglemode and Multimode Graded Index Fiber Optic Cable for Mission-Critical Applications Series 964 |
|
Protocol-Specific High-Speed CableFor USB, Ethernet, SATA and Other General-Purpose/Protocol-Specific Applications Series 963 |