Lightweight, Corrosion-Resistant ArmorLite™ Microfilament Solutions plus Industry-Standard Copper Material / QPL Straps, Joints, and Shunts
MIL-DTL-24749 Qualified Ground Straps and Ground Strips
Glenair flexible braided straps are critical components in harsh sea, air, and space environments. They are used to establish reliable ground path connections, dissipate lightning strike energy, and prevent the build-up of electrostatic discharge. Special large form-factor straps are also employed in busbar applications for electrical power distribution up to 1000 Amps.
- Durable, low-resistance flexible ground straps with highly conductive or dissipative performance
- Lightweight, low-resistance flexible braided bond straps for ESD dissipation
- Flat Profile Braided Grounding Straps for optimal electrical conductivity and low-resistance performance
- Heavy-duty variants for low-voltage, high-current power distribution busbar applications
- Glenair signature and qualified military standard designs
- Round rope profile grounding jumpers with and without harsh environment insulation
Glenair supplies a complete range of lugged flexible braided bonding, grounding, and power distribution straps with lightweight ArmorLite microfilament material as well as low-resistance plated copper. In addition to high-availability catalog designs, we are also able to supply custom solutions in virtually any form factor, wire gauge, amperage, resistance, and mounting-lug configuration. Straps may also be supplied with and without insulation jacketing in wire rope (jumper) and flat profiles. Mil-qualified (QPL) straps are available for both topside and submarine applications.
Aircraft-Grade Ground Straps, Flexible ESD Bonding Joints, and Busbar Power Distribution Shunts
Glenair's complete braided ground strap capability includes high-conductivity, low-resistance grounding straps, flexible ESD bonds, and power distribution bus bars — all optimized for rugged environmental, electrical, and mechanical performance in mission-critical air, land, sea, and space applications.
Electrical Performance Advantages of Short, Flat Ground Straps
In grounding and bonding applications, the electrical performance of a flat profile flexible braided ground strap is generally superior to that of a round profile wire rope made of the same weight of material. This whitepaper discusses the key factors that contribute to this performance difference.
Reference
- Overview: Braided Ground Straps, ESD Bonds, and Flexible Busbars
- Selection Guide: Low Resistance, Flexible Ground Straps, Bonds, and Busbars
Related Catalog
Grounding and Bonding in Aircraft
This Special Edition of QwikConnect Explores the Important Topics of Grounding and Bonding in Aircraft
Glenair QwikConnect MagazineJuly 2023Volume 27Number 3
Flexible Braided Ground Straps, ESD Bonds, and Flexible Busbars
Lightweight, Corrosion-Resistant ArmorLite™ Microfilament Solutions plus Industry-Standard Copper Material / QPL Straps, Joints, and Shunts
On this page...
- Lightweight Flexible Braided Grounding Straps and ESD Bonds
- Low-Resistance Flexible Grounding Straps and ESD Bonds
- MIL-DTL-24749 Qualified Ground Straps and Flat Bond Strips
- Ultra-Flexible TurboFlex Wire Rope Grounding Jumpers
- Flexible Power Distribution Busbars: Low Resistance, High Conductivity
- Submarine Flexible Braided Ground Straps
- Bolts, Bosses, and Lugs for Use with Glenair Braided Grounding Straps, Jumpers, and Strips
Lightweight Flexible Braided Grounding Straps and ESD Bonds
ArmorLite Micro-Filament ESD Bonds and Ground Straps
Reference
- Overview ArmorLite™: Flexible nickel-clad microfilament stainless steel conductive braid material for ESD bond applications
- ArmorLite™ Material Comparison Matrix
107-105
|
|
107-106
|
|
107-107
|
|
107-108
|
Low-Resistance Flexible Grounding Straps and ESD Bonds
A-A-59569 Soft-Drawn Braided Copper Ground Straps
Tin, Nickel, and Silver-Plated Copper / Stainless Steel Designs — Commercial and Mil-Spec
107-101
|
|
107-102
|
|
107-103
|
|
107-104
|
MIL-DTL-24749 Mil-Spec Ground Straps and Flat Bond Strips
Glenair Signature Designs with "Better than Mil-Spec" Configuration Options
Ultra-Flexible TurboFlex Wire Rope Grounding Jumpers
360° High Flexibility
107-111
|
Flexible Power Distribution Busbars: Low Resistance, High Conductivity
Heavy-Duty High-Current Braided Busbar
Multi-Layer Braided Construction for Mission-Critical Power Distribution Applications
Submarine Flexible Braided Ground Straps
IAW A-A-59569
107-086
|
Bolts, Bosses, and Lugs for Use with Glenair Braided Grounding Straps, Jumpers, and Strips
IAW M24749
107-505
|
|
M1222 Series 107 Braided Ground Strap Hardware
|
|
851-005
|