For Size and Weight Reduction in Aerospace Applications: Ultra-Small Form Factor — Up to 20% Shorter Overall Length Compared to Standard Solutions
Glenair is the worldwide leader in the design and manufacture of ceramic planar-array filter connectors for the aerospace industry. Glenair pressure sensor transducers integrate our comprehensive in-house filter connector capability with thin film sensor technology for use in fuel systems, hydraulic systems, engine monitors, environmental systems, and other inline applications where accurate and reliable measurement of fluid pressure is a mission-critical requirement.
- Sealed, welded construction thin film packaging
- Stainless steel diaphragm suitable for all applications
- Extended operating temperature up to 150°C
- High reliability and accuracy ±1% F.S.
- Integral filter elements for EMI protection
- Ultra small form-factor — up to 20% shorter overall length compared to standard solutions
- Qualification per DO-160 pending
As a manufacturer of a broad range of military aerospace connectors — from our SuperNine® MIL-DTL-38999 type series to our Micro Miniature Mighty Mouse series — Glenair is uniquely positioned to supply both standard and lighter-weight, reduced form-factor connectorized transducers for the military and aerospace industries. Our complete in-house capability in connectors as well as thin film transducer technology enables Glenair to offer exceptionally fast turnaround on both made-to-order as well as standard catalog pressure transducers.
Glenair also offers transducers for the oil field industry including specialized devices for use in seismic exploration, wellhead pressure sensing and mud pulse telemetry. These intrinsically safe geophysical industry pressure sensors may be specified with a broad range of filtered interconnect types from MIL-DTL-5015, MIL-DTL-26482 and so on.
EMI / RFI Filter Pressure Transducers
For Size and Weight Reduction in Aerospace Applications: Ultra-Small Form Factor — Up to 20% Shorter Overall Length Compared to Standard Solutions
- PDF Datasheet (Single pages, print friendly)